Our glass composites, Corning® Gorilla® Glass with DX and Corning® Gorilla® Glass with DX+, complement the legendary toughness of Gorilla Glass to deliver both anti-reflective optics and scratch resistance. Tough and tougher, the Gorilla Glass DX Product Portfolio delivers the ultimate consumer experience by offering the industry’s best combination of advanced optical performance and superior scratch resistance.
Corning® Gorilla® Glass with DX/DX+
Corning® Gorilla® Glass with DX/DX+
Applications

Smartphone Camera Lens Cover
Smartphone Camera Lens Cover
Over the last decade, smartphone cameras have evolved significantly, both in capability and size. Today, smartphone designs include multiple cameras with an advanced array of lenses and high resolutions. To help enable professional-grade image capture and better protect these cameras, we’ve applied our glass composite to camera lens covers to deliver a unique combination of enhanced optical performance and durability.
Over the last decade, smartphone cameras have evolved significantly, both in capability and size. Today, smartphone designs include multiple cameras with an advanced array of lenses and high resolutions. To help enable professional-grade image capture and better protect these cameras, we’ve applied our glass composite to camera lens covers to deliver a unique combination of enhanced optical performance and durability.

Wearables
Wearables
After surveying more than 85,000 consumers, Corning learned that sunlight readability is among the most desired features in a cover glass for wearables, tablets and laptops. Corning® Gorilla® Glass with DX and Corning® Gorilla® Glass with DX+ answer the call by enhancing display readability through a 75% improvement in front surface reflection, versus standard glass, and increasing the display contrast ratio by 50% with the same display brightness level. Furthermore, these improvements in optical clarity can also lengthen battery life.
After surveying more than 85,000 consumers, Corning learned that sunlight readability is among the most desired features in a cover glass for wearables, tablets and laptops. Corning® Gorilla® Glass with DX and Corning® Gorilla® Glass with DX+ answer the call by enhancing display readability through a 75% improvement in front surface reflection, versus standard glass, and increasing the display contrast ratio by 50% with the same display brightness level. Furthermore, these improvements in optical clarity can also lengthen battery life.
See How Corning® Gorilla® Glass with DX/DX+ Can Improve Mobile Photography
The Science Behind the Magic
FEATURED
READ ALL ABOUT IT
- News Release: Corning Expands Corning® Gorilla® Glass Composite Products to Optimize Performance of Mobile Device Cameras
- News Release: Corning® Gorilla® Glass DX+ Chosen for Samsung Galaxy Watch
- News Release: Corning Announces Corning® Gorilla® Glass DX and Corning® Gorilla® Glass DX+
- News Release: Corning Unveils Corning® Gorilla® Glass SR+, Designed to Overcome the Unique Challenges of Wearable Devices