Laser Cutting Display Glass
Corning Laser Technologies' laser cutting processes employ ultra-short laser pulses (in the picosecond range) that cut the glass utilizing nonlinear processes. This ensures a low cut face roughness, increased cut bend strength, and a higher throughput. Corning Laser Technologies laser glass cutting thus enables a higher quality, output and yield in the high volume production of touchscreen displays for smart phones, tablet PCs and other consumer products.
Smooth Edges and High Break Strength
Even without post processing, the edge roughness achieved by our cutting process is < 2µm. In most cases the glass can be used ‘as cut’, saving on post-processing time and cost. Glass pieces cut with Corning Laser Technologies' laser process have superior break strength behavior, compared to items singulated by other laser and conventional glass cutting processes.
Laser Glass Cutting Machine Solutions
Corning Laser Technologies offers the following laser machine solutions for glass cutting:
CLT 500X
CLT 500X
The CLT 500X is a laser processing workstation designed for high-precision applications in the glass, precision engineering, and electronics industries.
The CLT 500X is a laser processing workstation designed for high-precision applications in the glass, precision engineering, and electronics industries.
Learn MoreCLT 45G NX
CLT 45G NX
The CLT 45G NX laser system is specifically designed for cutting and drilling strengthened and nonstrengthened glass and other crystalline materials, as well as processing micro materials.
The CLT 45G NX laser system is specifically designed for cutting and drilling strengthened and nonstrengthened glass and other crystalline materials, as well as processing micro materials.
Learn MoreCLT 66G
CLT 66G
The CLT 60G is designed for cutting and drilling strengthened glass and other brittle materials. The CLT 60G platform is a dedicated production machine for up to GEN 6 size.
The CLT 60G is designed for cutting and drilling strengthened glass and other brittle materials. The CLT 60G platform is a dedicated production machine for up to GEN 6 size.
Learn MoreCLT 80G
CLT 80G
The CLT 80G laser glass processing tool is designed for 24/7 manufacturing in an industrial environment, supporting a glass substrate size of up to 2300 mm x 2500 mm.
The CLT 80G laser glass processing tool is designed for 24/7 manufacturing in an industrial environment, supporting a glass substrate size of up to 2300 mm x 2500 mm.
Learn MoreCLT 400S-WD
CLT 400 S-WD
The CLT 400S-WD is a Glass Wafer Dicing Tool that provides new solutions for glass wafer-based semiconductor applications.
The CLT 400S-WD is a Glass Wafer Dicing Tool that provides new solutions for glass wafer-based semiconductor applications.
Learn MoreCLT 3D
CLT 3D Laser Cutting Tools
The CLT 43D laser system as well as the new CLT 63D are designed to cut your 3D-shaped glass product. Both tools feature a specially developed, fast and highly precise CLT 5-axis beam delivery system.
The CLT 43D laser system as well as the new CLT 63D are designed to cut your 3D-shaped glass product. Both tools feature a specially developed, fast and highly precise CLT 5-axis beam delivery system.
Learn More