The inherent properties of glass – high optical transmission, excellent electrical performance, tight geometrical tolerances, and pristine surface quality – along with Corning’s ability to offer different compositions in a wide range of coefficients of thermal expansion (CTE) and refractive indices. This positions Corning glass as the premier material for next-generation semiconductors and immersive communications applications.
Backed by more than 170 years of material science expertise, we deliver value to customers through a unique set of capabilities under single leadership within Corning. These include a deep understanding of glass composition and form factors, precision finishing, laser processing, material deposition, metrology, and a reliable supply chain that’s been built over decades.