USB 3.Optical™ Cables by Corning connects computers and devices at incredible speed and over longer distances. They’re thin, light, and remarkably tough — Optical Cables by Corning can be bent, squeezed, and tangled.
Available in 10m, 15m, 30m, and 50m lengths.
Distance
Computer/Host to Device: Up to 30 m/100 ft
Connector
Type A Plug to Type A Receptacle
Environmental
Operating Temperature: 0° to 45°C (32° to 113°F)
Compliance
Emissions: FCC Class (B), CE
Regulatory: RoHS, UL 758, AWM VW-1
Maximum Cable Tensile Strength: 33 lbs.
Eye Safety: Class 1 Laser Product per IEC 60825-1
UL Listing Mark: Meets Safety Requirements — Category AOC