Epic®システム
The Epic System is a high-throughput label-free screening platform based on optical biosensor technology. The system performs both biochemical and cellbased drug discovery applications and offers drug developers the ability to evaluate promising new drug targets. It also allows for the observation of direct biological interactions not previously detectable in high-throughput applications.
Questions? Contact us: epic@corning.com
Check out the label-free literature section with over 50 newly-added posters, presentations, and articles!
To learn more about Corning® Epic® Label-Free Detection products,
visit our product catalog.
|
Key Features & Benefits:
-
High-throughput, label-free detection technology
-
Utilizes an ANSI/SBS-standard 384-well microplate format
-
Applicability to both biochemical and cell-based assays
-
Integration with external HTS equipment
|
The Corning® Epic® System consists of an ANSI/SBS-standard 384-well microplate with optical sensors and HTS-compatible microplate reader capable of reading up to 40,000 wells per 8 hours and a set of label-free, direct-bind and functional assay protocols. Watch the videos to learn more...
More