Agitation Equipment
An agitator is a necessary instrument for mixing liquids in every life science laboratory in the segments of molecular biology, biochemistry, and clinical chemistry. Depending on the construction, the way of movement, additional functions, and the type of shaking vessels, laboratory agitators can be divided into several types. Corning offers a complete line of high quality agitation equipment: vortexers, mixers, platform rockers and shakers that generate linear, circular, swaying, orbital, oscillating, pendulum, reciprocating, rotating or vibrating, and wheel-vibrating motions.
Corning laboratory shakers are designed not only for shaking samples in test tubes (racks), but also for shaking culture bottles, flasks, beakers, Petri dishes or microplates. We also offer shaking incubators and microtube shakers that enable shaking at a controlled temperature (heating or cooling) and numerous accessories such as platforms, blocks, stands, non-slip rubber mats, rack holders and clamps.