Cell-based assays offer an in vitro, biologically relevant solution to predict drug responses. Cell-based assays are frequently used for applications such as angiogenesis, tube formation, proliferation, viability and cytotoxicity, among other assays.
Microplate selection is determined by many factors including; cell type, cell number and the ultimate goal of the researcher. Corning offers a wide range of microplates in various colors, well sizes and surface coating options with a number of well geometry and material options. This allows you to select the best configuration to optimize your assay performance.