Corning® Film Types for Single-use Containers
Corning single-use containers are fabricated using single or multilayer films selected for specific bioprocess applications. The films are made using an animal-free, cGMP, ISO 13485 manufacturing process to provide superior strength, biocompatibility, and chemical compatibility.